IESNA:LM-63-2002
[TEST]P954374
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-927-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32303
TILT=NONE
182 -1 1 37 73 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
4441.9 4776.9 5136.5 5497.9 5774.9 5944.5 6047.6 6105.5 6169.5 6243.6
6339.1 6468.6 6643.3 6849.6 7100.1 7522 8159.5 9004.9 10048.9 11354.6
13065.9 15030.3 17121.8 19024 20173.7 19589.9 18421.4 16855.9 14974.9 12733.5
9898.1 7072 4628.6 2690.6 1183.8 366.5 0
4441.9 4794.9 5199.8 5600.8 5896.6 6076.4 6161.4 6182.4 6196.2 6208.5
6228.3 6270.5 6347.9 6445.1 6605.1 6939.7 7526.2 8376.6 9484.5 10805.5
12387.7 14209.1 16310.4 18582.2 20859.9 21465 20181.3 18529.7 16795.5 14822.7
12060.4 9090.5 6326.8 3851.5 1800 573.6 0
4441.9 4813.2 5263.2 5703.6 6018.3 6208.1 6275.1 6259.3 6223.1 6173.4
6117.5 6072.3 6052.7 6040.8 6110.3 6357.5 6893 7748.3 8920 10256.3
11709.6 13388 15499.1 18140.2 21546.3 23340.1 21941.2 20203.5 18616.3 16912.1
14222.7 11109.1 8024.8 5012.6 2416.1 780.7 0
4441.9 4838.9 5325.9 5796.2 6126.8 6306.3 6336.7 6260.5 6142.2 6005.7
5862.8 5735 5637.5 5571 5620.8 5912.6 6562.2 7557.8 8836 10239.3
11712.5 13305 15175.4 17491 20740.1 23249.3 22289.5 20366.8 18689.2 16964.6
14416.9 11386.9 8370.1 5398.3 2744.3 963.7 0
4441.9 4864.7 5388.8 5888.7 6235.4 6404.2 6398.4 6261.5 6061.2 5837.9
5608.2 5397.8 5222.3 5101.2 5131.4 5467.7 6231.3 7367.2 8751.8 10222.3
11715.4 13221.8 14851.7 16841.9 19933.8 23158.3 22637.5 20529.9 18762.3 17016.9
14611 11664.8 8715.5 5784.2 3072.4 1146.8 0
4441.9 4880 5422.9 5944.5 6301.2 6451.9 6400.1 6192.5 5908.8 5613.8
5336 5096.1 4908 4805.9 4926.2 5454.4 6464.8 7876.5 9567.7 11399.4
13232.4 15033.9 16868.5 18878.2 21861 24923.6 24881 22867.5 20852.7 18652.4
15883.4 12632.1 9446 6287.1 3485.5 1353.4 0
4441.9 4895.3 5457 6000.2 6366.7 6499.6 6401.8 6123.4 5756.5 5389.6
5063.7 4794.4 4593.6 4510.5 4721.1 5441.1 6698.4 8385.8 10383.8 12576.2
14749.4 16846 18885.1 20914.6 23788.1 26689.1 27124.6 25204.9 22943 20287.9
17155.8 13599.4 10176.2 6789.9 3898.5 1560 0
4441.9 4903 5477.6 6030.4 6396 6515.6 6384.7 6060.2 5645.5 5250.9
4917.8 4650.9 4460.5 4406 4696.8 5552.6 6969.4 8878.8 11193.8 13762
16314.7 18782.6 21193.8 23529.7 26587.9 29352.9 29707.7 27798.9 25175.4 21959.8
18332.8 14434.1 10614.6 6972.8 4002.3 1568.8 0
4441.9 4910.7 5498.4 6060.4 6425.1 6531.7 6367.7 5996.8 5534.5 5112.2
4772.3 4507.6 4327.4 4301.3 4672.4 5664.1 7240.4 9371.7 12004 14947.7
17879.9 20719.1 23502.6 26144.6 29387.7 32016.6 32290.5 30393 27407.6 23631.6
19509.8 15269 11052.9 7155.5 4106.2 1577.5 0
4441.9 4907.3 5514.1 6074.9 6436.2 6533.4 6347.6 5952.1 5466.3 5036.8
4701 4440.2 4264.7 4256.1 4668.6 5722 7375.4 9661.1 12495.7 15643.9
18826.3 21853.5 24851.7 27817.5 31195.9 33687.8 33713.4 31507.8 28027.2 23694.3
19194.4 14726.9 10181 6470.3 3557.3 1324.4 0
4441.9 4910.7 5498.4 6060.4 6425.1 6531.7 6367.7 5996.8 5534.5 5112.2
4772.3 4507.6 4327.4 4301.3 4672.4 5664.1 7240.4 9371.7 12004 14947.7
17879.9 20719.1 23502.6 26144.6 29387.7 32016.6 32290.5 30393 27407.6 23631.6
19509.8 15269 11052.9 7155.5 4106.2 1577.5 0
4441.9 4903 5477.6 6030.4 6396 6515.6 6384.7 6060.2 5645.5 5250.9
4917.8 4650.9 4460.5 4406 4696.8 5552.6 6969.4 8878.8 11193.8 13762
16314.7 18782.6 21193.8 23529.7 26587.9 29352.9 29707.7 27798.9 25175.4 21959.8
18332.8 14434.1 10614.6 6972.8 4002.3 1568.8 0
4441.9 4895.3 5457 6000.2 6366.7 6499.6 6401.8 6123.4 5756.5 5389.6
5063.7 4794.4 4593.6 4510.5 4721.1 5441.1 6698.4 8385.8 10383.8 12576.2
14749.4 16846 18885.1 20914.6 23788.1 26689.1 27124.6 25204.9 22943 20287.9
17155.8 13599.4 10176.2 6789.9 3898.5 1560 0
4441.9 4880 5422.9 5944.5 6301.2 6451.9 6400.1 6192.5 5908.8 5613.8
5336 5096.1 4908 4805.9 4926.2 5454.4 6464.8 7876.5 9567.7 11399.4
13232.4 15033.9 16868.5 18878.2 21861 24923.6 24881 22867.5 20852.7 18652.4
15883.4 12632.1 9446 6287.1 3485.5 1353.4 0
4441.9 4864.7 5388.8 5888.7 6235.4 6404.2 6398.4 6261.5 6061.2 5837.9
5608.2 5397.8 5222.3 5101.2 5131.4 5467.7 6231.3 7367.2 8751.8 10222.3
11715.4 13221.8 14851.7 16841.9 19933.8 23158.3 22637.5 20529.9 18762.3 17016.9
14611 11664.8 8715.5 5784.2 3072.4 1146.8 0
4441.9 4838.9 5325.9 5796.2 6126.8 6306.3 6336.7 6260.5 6142.2 6005.7
5862.8 5735 5637.5 5571 5620.8 5912.6 6562.2 7557.8 8836 10239.3
11712.5 13305 15175.4 17491 20740.1 23249.3 22289.5 20366.8 18689.2 16964.6
14416.9 11386.9 8370.1 5398.3 2744.3 963.7 0
4441.9 4813.2 5263.2 5703.6 6018.3 6208.1 6275.1 6259.3 6223.1 6173.4
6117.5 6072.3 6052.7 6040.8 6110.3 6357.5 6893 7748.3 8920 10256.3
11709.6 13388 15499.1 18140.2 21546.3 23340.1 21941.2 20203.5 18616.3 16912.1
14222.7 11109.1 8024.8 5012.6 2416.1 780.7 0
4441.9 4794.9 5199.8 5600.8 5896.6 6076.4 6161.4 6182.4 6196.2 6208.5
6228.3 6270.5 6347.9 6445.1 6605.1 6939.7 7526.2 8376.6 9484.5 10805.5
12387.7 14209.1 16310.4 18582.2 20859.9 21465 20181.3 18529.7 16795.5 14822.7
12060.4 9090.5 6326.8 3851.5 1800 573.6 0
4441.9 4776.9 5136.5 5497.9 5774.9 5944.5 6047.6 6105.5 6169.5 6243.6
6339.1 6468.6 6643.3 6849.6 7100.1 7522 8159.5 9004.9 10048.9 11354.6
13065.9 15030.3 17121.8 19024 20173.7 19589.9 18421.4 16855.9 14974.9 12733.5
9898.1 7072 4628.6 2690.6 1183.8 366.5 0
4441.9 4740.2 5055.6 5364.2 5605.9 5758.8 5854.1 5909.3 5965.6 6035.3
6134.9 6273.9 6455.1 6663.3 6921.8 7294.6 7828.1 8526.6 9403.8 10446.6
11697 13010.5 14175 15000.3 15206.6 14338.1 13109.3 11647.1 10051.5 8321.7
6338.9 4436.7 2858.5 1654.4 744.2 243.7 0
4441.9 4703.6 4974.6 5230.8 5437 5573.4 5660.7 5713.2 5761.6 5826.9
5930.8 6079.1 6267.1 6477.1 6743.4 7067.2 7496.8 8048.3 8758.6 9538.4
10327.9 10990.6 11228.4 10976.7 10239.3 9086.4 7797.3 6438.3 5128 3910.1
2779.7 1801.3 1088.3 618.4 304.8 121 0
4441.9 4664.5 4893.8 5107.4 5273.9 5388.6 5460.2 5494.5 5521.2 5557.4
5622.8 5725.1 5857.5 5995.8 6153.3 6329.7 6553.7 6846.7 7232.2 7643
8024.1 8271.6 8217.1 7833.2 7118.9 6152.9 5167.4 4201.9 3308.4 2529.3
1835.8 1243.9 801.5 492.9 263.5 109.3 0
4441.9 4625.7 4813.2 4984 5111 5203.9 5259.8 5275.8 5280.9 5287.7
5314.6 5370.9 5447.9 5514.4 5563.2 5592.1 5610.4 5645 5705.8 5747.6
5720.3 5552.4 5205.6 4689.9 3998.4 3219.5 2537.7 1965.6 1488.9 1148.5
891.8 686.6 514.8 367.8 222.4 97.5 0
4441.9 4586.5 4731.9 4863.8 4965.1 5031.7 5061.5 5045.7 5002 4948.5
4895.7 4860.4 4843.9 4823.4 4784.9 4718.9 4628.1 4534.3 4447.2 4375.3
4296.9 4164.4 3944.9 3635.4 3233.4 2752.4 2319.7 1903.8 1506.6 1201.8
940.2 719.5 528.4 370.2 221.2 96.3 0
4441.9 4547.3 4650.7 4743.6 4819 4859.5 4863.3 4815.6 4723.2 4609.3
4476.9 4349.9 4239.4 4132.1 4007 3845.7 3645.9 3424 3188.8 3003
2873.5 2776.6 2684.3 2580.6 2468.5 2285.4 2101.7 1841.7 1524.2 1255.4
988.6 752.5 542 372.9 219.9 95.1 0
4441.9 4509.8 4574.9 4637.8 4693.9 4717.9 4699.3 4618.4 4478.8 4315
4132.1 3964.8 3825.1 3704.6 3586.1 3446.7 3280.3 3096.7 2901.7 2747.5
2645.1 2577.6 2528.6 2470.7 2382 2228 2074.6 1856.9 1594.4 1354.9
1100.1 860.8 633.7 440.4 269.3 115.2 0
4441.9 4472.3 4499 4531.9 4568.4 4576.3 4535.3 4421.1 4234.3 4020.6
3787.4 3579.8 3410.7 3276.9 3165.3 3047.7 2914.7 2769.5 2614.7 2492
2416.6 2378.6 2373 2360.7 2295.6 2170.7 2047.5 1871.9 1664.4 1454.3
1211.6 969 725.3 507.9 318.7 135.5 0
4441.9 4436 4427.5 4434.3 4447.9 4449.6 4395.1 4256.1 4042.2 3801.9
3563.3 3375.8 3239.4 3138.8 3050.2 2947.1 2823.5 2685.4 2529.5 2382
2272.1 2212.4 2218.4 2224.4 2205.6 2159.6 2048.8 1868.1 1664.4 1471
1288.6 1096 877 637.5 415 175.6 0
4441.9 4395.6 4356.7 4342.7 4349.6 4358.1 4321.8 4211 4030.3 3825.3
3626.3 3452.5 3299.6 3165.6 3039.1 2906.5 2761.3 2607 2453.6 2316.8
2196.3 2106.4 2058.7 2030.1 2003.1 1971.8 1905.6 1787.7 1638 1471.3
1282.1 1092.6 876.5 644.6 424.4 187.5 0
4441.9 4362.9 4295 4260.6 4263 4287.2 4287.9 4223.4 4088.3 3911
3725.2 3547.9 3375.3 3210.4 3051.4 2892.9 2730.4 2566.1 2413.7 2283.4
2166.6 2077.1 2012.3 1962.6 1915.7 1862.3 1789.4 1690.9 1569.2 1424.1
1245.8 1063.4 852.1 632.7 411.6 182.4 0
4441.9 4330.3 4233.1 4178.6 4176.4 4216.6 4254.1 4235.7 4146.2 3996.7
3824.1 3643.4 3451.3 3255.3 3063.8 2879.3 2699.6 2525.2 2374 2249.9
2137.1 2048 1966.1 1895.1 1828.1 1753.1 1673 1594.1 1500.3 1376.9
1209.3 1034.3 827.5 620.8 398.9 177.3 0
4441.9 4300.8 4181.3 4110.4 4108.2 4171.3 4260.2 4310 4275.2 4144
3956.5 3752.3 3541.6 3327.4 3118.9 2918.8 2728.1 2548.4 2393.5 2268.4
2165.7 2091.1 2027.3 1960.9 1885.9 1789.7 1687.1 1589.6 1485 1354.4
1187.9 1012.5 809.3 607.8 384.4 174.5 0
4441.9 4271.5 4129.7 4042.2 4040 4126.3 4266.4 4384.3 4404.4 4291.6
4089.1 3861 3632 3399.6 3173.8 2958.2 2756.5 2571.8 2413.2 2286.6
2194.6 2134 2088.4 2026.7 1943.5 1826.4 1701.1 1585.2 1469.6 1332.1
1166.2 990.7 790.9 594.9 369.9 171.8 0
4441.9 4245.8 4084 3984.8 3978.1 4077.5 4253.8 4423.9 4487.1 4399.2
4195 3945.9 3702.4 3467.1 3240.6 3024.8 2821 2632.8 2471.2 2343.4
2248.1 2183.1 2141.2 2088.7 2014.7 1909.4 1790.1 1667.3 1541.9 1389
1208.5 1025.1 819.5 592.5 357.6 171.3 0
4441.9 4220 4038.3 3927.2 3916.1 4029.1 4241.1 4463.2 4569.8 4506.7
4300.8 4030.8 3772.9 3534.8 3307.6 3091.6 2885.4 2694 2529.1 2399.9
2301.4 2232 2194 2150.7 2086 1992.6 1879.2 1749.7 1614.2 1445.8
1250.8 1059.4 848 590.1 345.2 170.8 0
4441.9 4194.1 3996.9 3876.4 3859 3970 4189.8 4421.8 4550.7 4518.3
4340.4 4074.8 3808.7 3574.5 3355.3 3150.6 2953.2 2767.3 2605.2 2474.9
2368.6 2294.6 2248.9 2204.9 2141 2051.4 1935.5 1803 1660.2 1487.4
1288.4 1091.7 875.3 580.6 318.7 150.7 0
4441.9 4168.4 3955.3 3825.8 3801.9 3911 4138.5 4380.6 4531.4 4529.7
4379.7 4118.9 3844.5 3614.4 3403 3209.6 3021.2 2840.6 2681.2 2549.9
2435.7 2357.3 2303.6 2259.3 2196.3 2110.2 1991.7 1856.2 1706.2 1528.9
1326.1 1124.1 902.5 571 292.3 130.4 0
4441.9 4148.4 3923.4 3787.8 3756.6 3853 4056 4271.3 4406.5 4410.4
4281.9 4049.2 3791.5 3565.7 3368.3 3193.6 3025.2 2860.2 2709.3 2582.3
2477.3 2406.6 2355.8 2312 2249.1 2158.6 2034.3 1893 1739.4 1561.5
1355.8 1155.3 926.2 621.5 339.5 150.2 0
4441.9 4128.3 3891.4 3749.9 3711 3795.1 3973.5 4162.1 4281.7 4291.1
4184.2 3979.7 3738.3 3516.7 3333.7 3177.5 3028.9 2879.8 2737.4 2614.7
2518.9 2455.9 2408.1 2364.5 2301.9 2207 2076.9 1929.8 1772.7 1594.1
1385.4 1186.3 949.8 671.9 386.9 170.1 0
4441.9 4112.1 3869.1 3723.3 3681.4 3756.7 3915.2 4076.2 4176.4 4182.7
4087.7 3904.9 3684.8 3474 3294.1 3141.2 2998.1 2853.7 2713.9 2598.3
2517.9 2464.7 2420.4 2376.9 2315.6 2220.1 2090.4 1943 1785.3 1609.1
1401.1 1201 969.2 705 427.8 186.6 0
4441.9 4095.9 3846.7 3696.7 3651.4 3718.4 3857 3990.2 4071.2 4074.1
3991.6 3830 3630.9 3431.2 3254.8 3104.8 2967.2 2827.8 2690.6 2582
2517.2 2473.6 2432.7 2389.4 2329.2 2233.2 2103.7 1955.9 1797.9 1624.1
1416.8 1215.7 988.6 738.1 468.7 203.2 0
4441.9 4083.3 3830.9 3678.5 3634.2 3699.1 3830.2 3950.7 4020.6 4020.8
3945.2 3799 3615.1 3420.8 3238.9 3076 2925.3 2775.8 2631.1 2529.1
2474.9 2439.1 2402.7 2359 2299.5 2206.5 2078 1932.2 1778.7 1608
1408.9 1204.7 983.8 736 465.3 199.1 0
4441.9 4070.7 3815 3660.4 3617 3680 3803.6 3911 3969.8 3967.2
3899.1 3767.8 3599.1 3410.4 3223.2 3047.3 2883.7 2723.8 2571.8 2476.3
2432.7 2404.7 2372.7 2328.7 2270.1 2179.7 2052.2 1908.7 1759.4 1592
1401.1 1193.5 979.2 733.8 461.9 194.7 0
4441.9 4059.1 3802.9 3649.5 3607.8 3672.2 3793.4 3898 3953.6 3949.3
3882.2 3760.1 3599.1 3411.7 3219.8 3032.1 2855.4 2682.7 2523.5 2431.6
2391.4 2367.7 2340.3 2296.7 2237 2144.9 2018.5 1877.3 1729.4 1563.4
1377.1 1169.3 946.7 706.3 440.4 183.7 0
4441.9 4047.3 3790.8 3638.8 3598.6 3664.3 3783.1 3884.9 3937.4 3931.4
3865.5 3752.5 3599.1 3413.3 3216.4 3017 2827.4 2641.6 2475.3 2387.2
2350.2 2330.9 2307.9 2264.4 2203.9 2110.2 1984.9 1846 1699.4 1534.9
1353 1145.1 914 678.7 419 172.5 0
4441.9 4032.9 3778.9 3630.6 3594.8 3663 3782.3 3882.9 3932.3 3923.8
3855.6 3749.9 3601.6 3415.8 3214.7 3008.5 2810.7 2614.7 2444.3 2357.3
2321.5 2304.5 2284 2239.7 2178.4 2079.5 1958.5 1822.1 1672.1 1508.5
1327.8 1125 876.1 654.5 397.1 161.9 0
4441.9 4047.3 3790.8 3638.8 3598.6 3664.3 3783.1 3884.9 3937.4 3931.4
3865.5 3752.5 3599.1 3413.3 3216.4 3017 2827.4 2641.6 2475.3 2387.2
2350.2 2330.9 2307.9 2264.4 2203.9 2110.2 1984.9 1846 1699.4 1534.9
1353 1145.1 914 678.7 419 172.5 0
4441.9 4059.1 3802.9 3649.5 3607.8 3672.2 3793.4 3898 3953.6 3949.3
3882.2 3760.1 3599.1 3411.7 3219.8 3032.1 2855.4 2682.7 2523.5 2431.6
2391.4 2367.7 2340.3 2296.7 2237 2144.9 2018.5 1877.3 1729.4 1563.4
1377.1 1169.3 946.7 706.3 440.4 183.7 0
4441.9 4070.7 3815 3660.4 3617 3680 3803.6 3911 3969.8 3967.2
3899.1 3767.8 3599.1 3410.4 3223.2 3047.3 2883.7 2723.8 2571.8 2476.3
2432.7 2404.7 2372.7 2328.7 2270.1 2179.7 2052.2 1908.7 1759.4 1592
1401.1 1193.5 979.2 733.8 461.9 194.7 0
4441.9 4083.3 3830.9 3678.5 3634.2 3699.1 3830.2 3950.7 4020.6 4020.8
3945.2 3799 3615.1 3420.8 3238.9 3076 2925.3 2775.8 2631.1 2529.1
2474.9 2439.1 2402.7 2359 2299.5 2206.5 2078 1932.2 1778.7 1608
1408.9 1204.7 983.8 736 465.3 199.1 0
4441.9 4095.9 3846.7 3696.7 3651.4 3718.4 3857 3990.2 4071.2 4074.1
3991.6 3830 3630.9 3431.2 3254.8 3104.8 2967.2 2827.8 2690.6 2582
2517.2 2473.6 2432.7 2389.4 2329.2 2233.2 2103.7 1955.9 1797.9 1624.1
1416.8 1215.7 988.6 738.1 468.7 203.2 0
4441.9 4112.1 3869.1 3723.3 3681.4 3756.7 3915.2 4076.2 4176.4 4182.7
4087.7 3904.9 3684.8 3474 3294.1 3141.2 2998.1 2853.7 2713.9 2598.3
2517.9 2464.7 2420.4 2376.9 2315.6 2220.1 2090.4 1943 1785.3 1609.1
1401.1 1201 969.2 705 427.8 186.6 0
4441.9 4128.3 3891.4 3749.9 3711 3795.1 3973.5 4162.1 4281.7 4291.1
4184.2 3979.7 3738.3 3516.7 3333.7 3177.5 3028.9 2879.8 2737.4 2614.7
2518.9 2455.9 2408.1 2364.5 2301.9 2207 2076.9 1929.8 1772.7 1594.1
1385.4 1186.3 949.8 671.9 386.9 170.1 0
4441.9 4148.4 3923.4 3787.8 3756.6 3853 4056 4271.3 4406.5 4410.4
4281.9 4049.2 3791.5 3565.7 3368.3 3193.6 3025.2 2860.2 2709.3 2582.3
2477.3 2406.6 2355.8 2312 2249.1 2158.6 2034.3 1893 1739.4 1561.5
1355.8 1155.3 926.2 621.5 339.5 150.2 0
4441.9 4168.4 3955.3 3825.8 3801.9 3911 4138.5 4380.6 4531.4 4529.7
4379.7 4118.9 3844.5 3614.4 3403 3209.6 3021.2 2840.6 2681.2 2549.9
2435.7 2357.3 2303.6 2259.3 2196.3 2110.2 1991.7 1856.2 1706.2 1528.9
1326.1 1124.1 902.5 571 292.3 130.4 0
4441.9 4194.1 3996.9 3876.4 3859 3970 4189.8 4421.8 4550.7 4518.3
4340.4 4074.8 3808.7 3574.5 3355.3 3150.6 2953.2 2767.3 2605.2 2474.9
2368.6 2294.6 2248.9 2204.9 2141 2051.4 1935.5 1803 1660.2 1487.4
1288.4 1091.7 875.3 580.6 318.7 150.7 0
4441.9 4220 4038.3 3927.2 3916.1 4029.1 4241.1 4463.2 4569.8 4506.7
4300.8 4030.8 3772.9 3534.8 3307.6 3091.6 2885.4 2694 2529.1 2399.9
2301.4 2232 2194 2150.7 2086 1992.6 1879.2 1749.7 1614.2 1445.8
1250.8 1059.4 848 590.1 345.2 170.8 0
4441.9 4245.8 4084 3984.8 3978.1 4077.5 4253.8 4423.9 4487.1 4399.2
4195 3945.9 3702.4 3467.1 3240.6 3024.8 2821 2632.8 2471.2 2343.4
2248.1 2183.1 2141.2 2088.7 2014.7 1909.4 1790.1 1667.3 1541.9 1389
1208.5 1025.1 819.5 592.5 357.6 171.3 0
4441.9 4271.5 4129.7 4042.2 4040 4126.3 4266.4 4384.3 4404.4 4291.6
4089.1 3861 3632 3399.6 3173.8 2958.2 2756.5 2571.8 2413.2 2286.6
2194.6 2134 2088.4 2026.7 1943.5 1826.4 1701.1 1585.2 1469.6 1332.1
1166.2 990.7 790.9 594.9 369.9 171.8 0
4441.9 4300.8 4181.3 4110.4 4108.2 4171.3 4260.2 4310 4275.2 4144
3956.5 3752.3 3541.6 3327.4 3118.9 2918.8 2728.1 2548.4 2393.5 2268.4
2165.7 2091.1 2027.3 1960.9 1885.9 1789.7 1687.1 1589.6 1485 1354.4
1187.9 1012.5 809.3 607.8 384.4 174.5 0
4441.9 4330.3 4233.1 4178.6 4176.4 4216.6 4254.1 4235.7 4146.2 3996.7
3824.1 3643.4 3451.3 3255.3 3063.8 2879.3 2699.6 2525.2 2374 2249.9
2137.1 2048 1966.1 1895.1 1828.1 1753.1 1673 1594.1 1500.3 1376.9
1209.3 1034.3 827.5 620.8 398.9 177.3 0
4441.9 4362.9 4295 4260.6 4263 4287.2 4287.9 4223.4 4088.3 3911
3725.2 3547.9 3375.3 3210.4 3051.4 2892.9 2730.4 2566.1 2413.7 2283.4
2166.6 2077.1 2012.3 1962.6 1915.7 1862.3 1789.4 1690.9 1569.2 1424.1
1245.8 1063.4 852.1 632.7 411.6 182.4 0
4441.9 4395.6 4356.7 4342.7 4349.6 4358.1 4321.8 4211 4030.3 3825.3
3626.3 3452.5 3299.6 3165.6 3039.1 2906.5 2761.3 2607 2453.6 2316.8
2196.3 2106.4 2058.7 2030.1 2003.1 1971.8 1905.6 1787.7 1638 1471.3
1282.1 1092.6 876.5 644.6 424.4 187.5 0
4441.9 4436 4427.5 4434.3 4447.9 4449.6 4395.1 4256.1 4042.2 3801.9
3563.3 3375.8 3239.4 3138.8 3050.2 2947.1 2823.5 2685.4 2529.5 2382
2272.1 2212.4 2218.4 2224.4 2205.6 2159.6 2048.8 1868.1 1664.4 1471
1288.6 1096 877 637.5 415 175.6 0
4441.9 4472.3 4499 4531.9 4568.4 4576.3 4535.3 4421.1 4234.3 4020.6
3787.4 3579.8 3410.7 3276.9 3165.3 3047.7 2914.7 2769.5 2614.7 2492
2416.6 2378.6 2373 2360.7 2295.6 2170.7 2047.5 1871.9 1664.4 1454.3
1211.6 969 725.3 507.9 318.7 135.5 0
4441.9 4509.8 4574.9 4637.8 4693.9 4717.9 4699.3 4618.4 4478.8 4315
4132.1 3964.8 3825.1 3704.6 3586.1 3446.7 3280.3 3096.7 2901.7 2747.5
2645.1 2577.6 2528.6 2470.7 2382 2228 2074.6 1856.9 1594.4 1354.9
1100.1 860.8 633.7 440.4 269.3 115.2 0
4441.9 4547.3 4650.7 4743.6 4819 4859.5 4863.3 4815.6 4723.2 4609.3
4476.9 4349.9 4239.4 4132.1 4007 3845.7 3645.9 3424 3188.8 3003
2873.5 2776.6 2684.3 2580.6 2468.5 2285.4 2101.7 1841.7 1524.2 1255.4
988.6 752.5 542 372.9 219.9 95.1 0
4441.9 4586.5 4731.9 4863.8 4965.1 5031.7 5061.5 5045.7 5002 4948.5
4895.7 4860.4 4843.9 4823.4 4784.9 4718.9 4628.1 4534.3 4447.2 4375.3
4296.9 4164.4 3944.9 3635.4 3233.4 2752.4 2319.7 1903.8 1506.6 1201.8
940.2 719.5 528.4 370.2 221.2 96.3 0
4441.9 4625.7 4813.2 4984 5111 5203.9 5259.8 5275.8 5280.9 5287.7
5314.6 5370.9 5447.9 5514.4 5563.2 5592.1 5610.4 5645 5705.8 5747.6
5720.3 5552.4 5205.6 4689.9 3998.4 3219.5 2537.7 1965.6 1488.9 1148.5
891.8 686.6 514.8 367.8 222.4 97.5 0
4441.9 4664.5 4893.8 5107.4 5273.9 5388.6 5460.2 5494.5 5521.2 5557.4
5622.8 5725.1 5857.5 5995.8 6153.3 6329.7 6553.7 6846.7 7232.2 7643
8024.1 8271.6 8217.1 7833.2 7118.9 6152.9 5167.4 4201.9 3308.4 2529.3
1835.8 1243.9 801.5 492.9 263.5 109.3 0
4441.9 4703.6 4974.6 5230.8 5437 5573.4 5660.7 5713.2 5761.6 5826.9
5930.8 6079.1 6267.1 6477.1 6743.4 7067.2 7496.8 8048.3 8758.6 9538.4
10327.9 10990.6 11228.4 10976.7 10239.3 9086.4 7797.3 6438.3 5128 3910.1
2779.7 1801.3 1088.3 618.4 304.8 121 0
4441.9 4740.2 5055.6 5364.2 5605.9 5758.8 5854.1 5909.3 5965.6 6035.3
6134.9 6273.9 6455.1 6663.3 6921.8 7294.6 7828.1 8526.6 9403.8 10446.6
11697 13010.5 14175 15000.3 15206.6 14338.1 13109.3 11647.1 10051.5 8321.7
6338.9 4436.7 2858.5 1654.4 744.2 243.7 0
4441.9 4776.9 5136.5 5497.9 5774.9 5944.5 6047.6 6105.5 6169.5 6243.6
6339.1 6468.6 6643.3 6849.6 7100.1 7522 8159.5 9004.9 10048.9 11354.6
13065.9 15030.3 17121.8 19024 20173.7 19589.9 18421.4 16855.9 14974.9 12733.5
9898.1 7072 4628.6 2690.6 1183.8 366.5 0
